How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.38 in |
| G: | 2.32 | T: | 1.188 |
| AF: | 0.25 | AB: | 4.76 |
| D: | 3.38 | Center Distance (in): | 3 in |
| I: | 4.84 in | BE: | 0.38 in |
| P: | 2.38 in | AA: | 10.25 |
| L: | 6.57 in | LM: | 8.82 |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 6.68 | Bore Code: | 19 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

