How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AE2: | 0.56 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AA: | 10.25 | AK: | 4.5 |
| L: | 6.57 in | AG: | 5.16 |
| LL: | 2.38 in | G: | 2.32 |
| AJ: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | T: | 1.188 |
| BD: | 5.88 | AB: | 4.76 |
| AF: | 0.25 | D: | 3.38 |
| BF: | 0.41 | U: | 0.875 in |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

