How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 5.88 | AB: | 4.76 |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.188 | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 5.88 |
| G: | 2.32 | L: | 6.57 in |
| U: | 0.875 in | H: | 0.53 in |
| D: | 3.38 | LL: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| BE: | 0.38 in | I: | 4.84 in |
| P: | 2.38 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

