How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.188 | AK: | 4.5 |
| AA: | 10.25 | I: | 4.84 in |
| BF: | 0.41 | L: | 6.57 in |
| BD: | 5.88 | AB: | 4.76 |
| U: | 0.875 in | LM: | 8.82 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Motor Frame Size: | 56C | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

