How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| P: | 2.38 in | LL: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AJ: | 5.88 |
| L: | 6.57 in | AB: | 4.76 |
| AK: | 4.5 | I: | 4.84 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
| LM: | 8.82 | U: | 0.875 in |
| V: | 2.51 in | AA: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30YFC |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

