Grove Gear 30YFC-1-1.250-140TC-10
Part #:30YFC-1-1.250-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 4.84 in | BD: | 5.88 |
| G: | 2.32 | L: | 6.57 in |
| LM: | 8.82 | U: | 0.875 in |
| T: | 1.25 | AG: | 5.16 |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| BF: | 0.41 | AA: | 10.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 4.5 |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Ratio: | 10:1 | Bore Code: | 20 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

