Grove Gear 30YFC-1-1.250-140TC-10-L1
Part #:30YFC-1-1.250-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | D: | 3.38 |
| AG: | 5.16 | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| G: | 2.32 | T: | 1.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.76 | BE: | 0.38 in |
| V: | 2.51 in | P: | 2.38 in |
| LM: | 8.82 | AF: | 0.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

