Grove Gear 30YFC-1-1.250-140TC-10-L2
Part #:30YFC-1-1.250-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 5.16 |
| G: | 2.32 | AE2: | 0.56 |
| I: | 4.84 in | AB: | 4.76 |
| U: | 0.875 in | LL: | 2.38 in |
| L: | 6.57 in | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| LM: | 8.82 | D: | 3.38 |
| AA: | 10.25 | AK: | 4.5 |
| AF: | 0.25 | T: | 1.25 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

