Grove Gear 30YFC-1-1.250-140TC-10-L4
Part #:30YFC-1-1.250-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AK: | 4.5 | T: | 1.25 |
| LL: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| LM: | 8.82 | AE2: | 0.56 |
| L: | 6.57 in | BF: | 0.41 |
| U: | 0.875 in | AF: | 0.25 |
| P: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

