How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| BD: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | T: | 1.25 |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 4.76 | LM: | 8.82 |
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in | AG: | 5.16 |
| AK: | 4.5 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.603 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

