How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.32 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | T: | 1.25 |
| AE2: | 0.56 | P: | 2.38 in |
| BE: | 0.38 in | AG: | 5.16 |
| AF: | 0.25 | AK: | 4.5 |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.38 in | LM: | 8.82 |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | AB: | 4.76 |
| BD: | 5.88 | L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YFC |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

