How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| LM: | 8.82 | V: | 2.51 in |
| D: | 3.38 | T: | 1.25 |
| BF: | 0.41 | BD: | 5.88 |
| G: | 2.32 | AG: | 5.16 |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

