How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BF: | 0.41 |
| U: | 0.875 in | T: | 1.25 |
| G: | 2.32 | I: | 4.84 in |
| AB: | 4.76 | AK: | 4.5 |
| AG: | 5.16 | BD: | 5.88 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE: | 0.38 in | AE2: | 0.56 |
| H: | 0.53 in | LM: | 8.82 |
| P: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| AJ: | 5.88 | AA: | 10.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

