How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| P: | 2.38 in | G: | 2.32 |
| BE: | 0.38 in | AA: | 10.25 |
| H: | 0.53 in | AK: | 4.5 |
| AB: | 4.76 | BF: | 0.41 |
| LM: | 8.82 | T: | 1.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
| BD: | 5.88 | L: | 6.57 in |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

