How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| I: | 4.84 in | AK: | 4.5 |
| D: | 3.38 | V: | 2.51 in |
| T: | 1.25 | G: | 2.32 |
| AA: | 10.25 | AF: | 0.25 |
| BE: | 0.38 in | AG: | 5.16 |
| AB: | 4.76 | BF: | 0.41 |
| LM: | 8.82 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

