How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| D: | 3.38 | L: | 6.57 in |
| G: | 2.32 | AJ: | 5.88 |
| AB: | 4.76 | BD: | 5.88 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| H: | 0.53 in | I: | 4.84 in |
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | BE: | 0.38 in |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 20 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

