How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| AA: | 10.25 | H: | 0.53 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.25 | V: | 2.51 in |
| AG: | 5.16 | D: | 3.38 |
| LM: | 8.82 | AJ: | 5.88 |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 30:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

