How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.25 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| V: | 2.51 in | I: | 4.84 in |
| AA: | 10.25 | AB: | 4.76 |
| BD: | 5.88 | L: | 6.57 in |
| AK: | 4.5 | LM: | 8.82 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 30YFC | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 58.3 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

