How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | G: | 2.32 |
| AK: | 4.5 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| L: | 6.57 in | P: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 10.25 | T: | 1.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Model Code: | 30YFC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Ratio: | 30:1 | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

