How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| H: | 0.53 in | U: | 0.875 in |
| LL: | 2.38 in | AK: | 4.5 |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | I: | 4.84 in |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.25 | AJ: | 5.88 |
| D: | 3.38 | AG: | 5.16 |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | V: | 2.51 in |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.82 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

