How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | U: | 0.875 in |
| AJ: | 5.88 | T: | 1.25 |
| BF: | 0.41 | G: | 2.32 |
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | LM: | 8.82 |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Ratio: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

