How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| T: | 1.25 | BE: | 0.38 in |
| AF: | 0.25 | BD: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | AJ: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| L: | 6.57 in | LL: | 2.38 in |
| P: | 2.38 in | AA: | 10.25 |
| LM: | 8.82 | Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.68 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output RPM: | 350 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

