How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| AK: | 4.5 | V: | 2.51 in |
| U: | 0.875 in | P: | 2.38 in |
| LL: | 2.38 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| BF: | 0.41 | D: | 3.38 |
| I: | 4.84 in | T: | 1.25 |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 8.82 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Service Factor: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Output RPM: | 350 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

