Grove Gear 30YFC-1-1.250-140TC-50-L1
Part #:30YFC-1-1.250-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| D: | 3.38 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| I: | 4.84 in | LM: | 8.82 |
| L: | 6.57 in | T: | 1.25 |
| AE2: | 0.56 | G: | 2.32 |
| BD: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | AG: | 5.16 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | U: | 0.875 in |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

