Grove Gear 30YFC-1-1.250-140TC-50-L3
Part #:30YFC-1-1.250-140TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| G: | 2.32 | AJ: | 5.88 |
| LM: | 8.82 | LL: | 2.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 2.38 in | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.25 | L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

