Grove Gear 30YFC-1-1.250-140TC-50-L4
Part #:30YFC-1-1.250-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| H: | 0.53 in | LL: | 2.38 in |
| AK: | 4.5 | I: | 4.84 in |
| AJ: | 5.88 | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| D: | 3.38 | T: | 1.25 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.875 in | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LM: | 8.82 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

