Grove Gear 30YFC-1-1.250-140TC-50-L9
Part #:30YFC-1-1.250-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.82 |
| LL: | 2.38 in | AF: | 0.25 |
| BE: | 0.38 in | AB: | 4.76 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | U: | 0.875 in |
| P: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | AJ: | 5.88 |
| AA: | 10.25 | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| T: | 1.25 | AG: | 5.16 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Ratio: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

