How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.25 |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.38 | G: | 2.32 |
| LM: | 8.82 | LL: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

