How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.25 |
| LM: | 8.82 | G: | 2.32 |
| LL: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
| P: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| L: | 6.57 in | BD: | 5.88 |
| AA: | 10.25 | AK: | 4.5 |
Technical Specifications
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Gear Type: | Worm |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

