How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BE: | 0.38 in | AG: | 5.16 |
| LM: | 8.82 | LL: | 2.38 in |
| BF: | 0.41 | L: | 6.57 in |
| H: | 0.53 in | AE2: | 0.56 |
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.32 | AF: | 0.25 |
| P: | 2.38 in | BD: | 5.88 |
| D: | 3.38 | AA: | 10.25 |
| T: | 1.25 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.28 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

