How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.25 | AB: | 4.76 |
| G: | 2.32 | BF: | 0.41 |
| AJ: | 5.88 | P: | 2.38 in |
| BD: | 5.88 | LM: | 8.82 |
| BE: | 0.38 in | AA: | 10.25 |
| V: | 2.51 in | L: | 6.57 in |
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.84 in | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

