How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AJ: | 5.88 | AA: | 10.25 |
| BD: | 5.88 | AF: | 0.25 |
| T: | 1.25 | BF: | 0.41 |
| I: | 4.84 in | P: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| V: | 2.51 in | BE: | 0.38 in |
| H: | 0.53 in | D: | 3.38 |
| AK: | 4.5 | L: | 6.57 in |
| U: | 0.875 in | AB: | 4.76 |
| LL: | 2.38 in | LM: | 8.82 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

