How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.41 |
| G: | 2.32 | V: | 2.51 in |
| AA: | 10.25 | BE: | 0.38 in |
| BD: | 5.88 | P: | 2.38 in |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 8.82 | AK: | 4.5 |
| L: | 6.57 in | T: | 1.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Bore Code: | 20 | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

