How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.25 |
| AB: | 4.76 | BE: | 0.38 in |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | BF: | 0.41 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | BD: | 5.88 |
| G: | 2.32 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 8.82 | I: | 4.84 in |
| AK: | 4.5 | AG: | 5.16 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Model Code: | 30YFC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

