How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AK: | 4.5 |
| AB: | 4.76 | I: | 4.84 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| BD: | 5.88 | P: | 2.38 in |
| V: | 2.51 in | BF: | 0.41 |
| T: | 1.25 | L: | 6.57 in |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | LM: | 8.82 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

