How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| L: | 6.57 in | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AA: | 10.25 | AF: | 0.25 |
| U: | 0.875 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | L1: | 9.82 in |
| G: | 2.32 | AE2: | 0.56 |
| D: | 3.38 | V: | 2.51 in |
| AB: | 4.76 | LL: | 2.38 in |
| T: | 1.25 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Center Distance (in): | 3 |
| Ratio: | 10:1 | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

