How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | T: | 1.25 |
| P: | 2.38 in | LL: | 2.38 in |
| BE1: | 0.5 in | L: | 6.57 in |
| L1: | 9.82 in | V: | 2.51 in |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 175 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

