How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BD: | 9 |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 5.16 | G: | 2.32 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | AF: | 0.25 |
| AB: | 4.76 | P: | 2.38 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | BE1: | 0.5 in |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.53 | D: | 3.38 |
| AK: | 8.5 | AA: | 10.25 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

