How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.38 |
| U: | 0.875 in | T: | 1.25 |
| LL: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AK: | 8.5 | AF: | 0.25 |
| BF: | 0.53 | L1: | 9.82 in |
| AA: | 10.25 | AB: | 4.76 |
| G: | 2.32 | BE1: | 0.5 in |
| AG: | 5.16 | P: | 2.38 in |
| V: | 2.51 in | AJ: | 7.25 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.603 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

