How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| V: | 2.51 in | L: | 6.57 in |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | L1: | 9.82 in |
| D: | 3.38 | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.53 |
| AA: | 10.25 | AJ: | 7.25 |
| I: | 4.84 in | T: | 1.25 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | LL: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

