How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| P: | 2.38 in | AF: | 0.25 |
| AE2: | 0.56 | V: | 2.51 in |
| BD: | 9 | U: | 0.875 in |
| AJ: | 7.25 | LL: | 2.38 in |
| I: | 4.84 in | AK: | 8.5 |
| L: | 6.57 in | T: | 1.25 |
| G: | 2.32 | BE1: | 0.5 in |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Model Code: | 30YFC | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

