How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.32 |
| AK: | 8.5 | BF: | 0.53 |
| AB: | 4.76 | L: | 6.57 in |
| U: | 0.875 in | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| AG: | 5.16 | AF: | 0.25 |
| L1: | 9.82 in | BD: | 9 |
| D: | 3.38 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| P: | 2.38 in | T: | 1.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 20 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

