How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| G: | 2.32 | T: | 1.25 |
| BD: | 9 | AK: | 8.5 |
| I: | 4.84 in | BE1: | 0.5 in |
| AF: | 0.25 | U: | 0.875 in |
| AJ: | 7.25 | AB: | 4.76 |
| P: | 2.38 in | L: | 6.57 in |
| H: | 0.53 in | D: | 3.38 |
| BF: | 0.53 | AE2: | 0.56 |
| L1: | 9.82 in | AG: | 5.16 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Model Code: | 30YFC | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

