How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| I: | 4.84 in | L: | 6.57 in |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | T: | 1.25 |
| AF: | 0.25 | AB: | 4.76 |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.38 | BF: | 0.53 |
| LL: | 2.38 in | P: | 2.38 in |
| AA: | 10.25 | L1: | 9.82 in |
| BD: | 9 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

