How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L1: | 9.82 in |
| AK: | 8.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | P: | 2.38 in |
| H: | 0.53 in | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.56 |
| LL: | 2.38 in | G: | 2.32 |
| AJ: | 7.25 | D: | 3.38 |
| V: | 2.51 in | BD: | 9 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Assembly: | YFC-1 | Series Code: | OE |
| Model Code: | 30YFC | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

