How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | L: | 6.57 in |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | T: | 1.25 |
| AE2: | 0.56 | U: | 0.875 in |
| L1: | 9.82 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Gear Type: | Worm |
| Bore Code: | 20 | Ratio: | 25:1 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

