How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| L1: | 9.82 in | T: | 1.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AF: | 0.25 | D: | 3.38 |
| AE2: | 0.56 | L: | 6.57 in |
| V: | 2.51 in | P: | 2.38 in |
| BD: | 9 | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | AJ: | 7.25 |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YFC-1 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

