How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| BD: | 9 | L: | 6.57 in |
| BE1: | 0.5 in | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 2.32 | AJ: | 7.25 |
| L1: | 9.82 in | AK: | 8.5 |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | LL: | 2.38 in |
| T: | 1.25 | Center Distance (in): | 3 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output RPM: | 70 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.77 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

