How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| T: | 1.25 | BF: | 0.53 |
| AB: | 4.76 | L1: | 9.82 in |
| V: | 2.51 in | AE2: | 0.56 |
| BD: | 9 | H: | 0.53 in |
| U: | 0.875 in | AK: | 8.5 |
| AA: | 10.25 | AF: | 0.25 |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BE1: | 0.5 in |
| AG: | 5.16 | AJ: | 7.25 |
| L: | 6.57 in | I: | 4.84 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

