How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | U: | 0.875 in |
| L1: | 9.82 in | AB: | 4.76 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L: | 6.57 in | BF: | 0.53 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.25 | BD: | 9 |
| P: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| H: | 0.53 in | I: | 4.84 in |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

